IESNA:LM-63-2002
[TEST]P1461804
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-150-727-U-T4RE-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 150W 70CRI 2700K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.27A 152.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]2.75%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13209.7
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 152.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
944.5 1143.0 1330.4 1494.9 1648.3 1760.4 1837.6 1888.2 1945.1 2019.5 2110.5 2224.4 2357.7 2494.6 2675.6 
2900.7 3221.3 3539.3 3897.6 4285.3 4629.0 4900.9 4982.7 4814.6 4369.9 3656.9 2812.5 2473.4 2052.6 1590.5 
1055.7 567.8 360.2 260.0 181.9 118.5 61.6 0.0 
944.5 1155.9 1333.2 1495.8 1646.5 1756.8 1833.9 1888.2 1942.4 2016.8 2107.7 2224.4 2353.1 2493.6 2671.9 
2893.3 3209.4 3531.0 3891.2 4258.7 4628.0 4900.0 5007.5 4864.2 4435.1 3754.3 2891.5 2580.0 2166.6 1691.5 
1145.8 612.8 348.2 238.0 171.8 110.3 61.6 0.0 
944.5 1145.8 1322.2 1477.4 1633.6 1752.2 1833.0 1890.0 1948.8 2019.5 2110.5 2221.7 2357.7 2513.9 2692.1 
2920.0 3214.0 3552.1 3889.3 4269.7 4645.5 5008.4 5280.4 5333.7 5113.2 4564.6 3746.9 3384.0 2909.9 2341.1 
1572.1 858.2 389.6 244.4 167.2 107.5 61.6 0.0 
944.5 1135.6 1297.4 1455.4 1607.9 1725.5 1821.1 1886.3 1950.6 2024.1 2115.1 2223.5 2354.0 2522.1 2719.7 
2955.8 3298.5 3566.8 3893.0 4261.4 4663.0 5080.1 5542.3 5840.0 5903.4 5571.7 4858.7 4528.8 4003.3 3260.9 
2369.6 1395.7 630.3 324.3 194.8 117.6 68.0 0.0 
944.5 1122.8 1276.2 1415.0 1561.1 1687.9 1793.5 1873.5 1943.3 2024.1 2116.0 2232.7 2360.4 2524.9 2744.5 
2999.0 3349.1 3624.7 3907.7 4269.7 4690.5 5157.3 5730.6 6383.0 6917.7 7218.2 7075.8 6921.4 6588.8 5892.3 
4906.4 3517.2 1994.7 833.4 308.7 134.1 68.9 0.0 
944.5 1096.1 1229.4 1365.4 1491.2 1624.5 1750.3 1841.3 1927.7 2014.0 2121.5 2240.1 2365.9 2546.9 2779.4 
3067.9 3429.0 3810.3 4148.4 4526.1 5013.0 5581.8 6274.6 7178.7 8200.4 9101.7 9553.8 9502.3 9133.9 7856.7 
6180.8 4595.0 3299.4 2106.8 1086.0 473.2 162.6 0.0 
944.5 1074.1 1187.1 1302.0 1413.1 1533.5 1658.5 1775.1 1892.7 1995.7 2102.2 2236.4 2366.9 2560.7 2852.9 
3185.5 3599.9 4048.3 4531.6 5028.6 5583.6 6218.5 6960.0 7792.4 8820.6 9990.2 10764.8 10838.3 10613.2 
9543.7 7853.1 5811.5 3814.9 2239.1 1156.8 463.1 139.7 0.0 
944.5 1068.6 1183.4 1290.0 1404.9 1519.7 1648.3 1769.6 1884.5 1991.1 2103.2 2234.5 2370.5 2573.6 2841.0 
3190.1 3607.2 4051.0 4565.6 5038.8 5657.1 6270.9 6981.1 7767.6 8808.6 9939.7 10737.2 10796.9 10627.9 
9626.4 7994.6 5956.6 3941.7 2186.8 1087.9 442.9 135.1 0.0 
944.5 1041.9 1130.1 1214.7 1305.6 1407.6 1517.9 1641.0 1765.0 1909.3 2046.2 2182.2 2342.0 2563.5 2898.8 
3341.7 3889.3 4472.8 5045.2 5650.7 6193.7 6817.6 7466.2 8200.4 9102.6 9827.6 10049.0 9961.7 9687.0 
8886.7 7802.5 5861.1 3598.1 1743.9 613.8 224.2 74.4 0.0 
944.5 1006.1 1061.2 1120.9 1183.4 1249.6 1335.9 1420.5 1532.6 1663.0 1802.7 1974.5 2152.8 2396.3 2825.3 
3429.9 4122.7 4832.0 5551.4 6226.8 6894.7 7594.0 8379.5 9270.8 10038.9 10328.3 9976.4 9737.5 9235.0 
8017.5 6426.2 4363.4 2232.7 784.7 246.2 110.3 44.1 0.0 
944.5 966.6 987.7 1009.8 1039.2 1068.6 1105.3 1150.3 1201.8 1267.0 1347.0 1439.8 1571.2 1757.7 2067.3 
2632.4 3309.6 4078.6 4879.8 5650.7 6401.3 7176.8 7912.8 8473.3 8617.5 8273.9 7570.1 7214.5 6561.2 5482.5 
4233.9 2652.6 1200.9 368.4 120.4 68.0 32.2 0.0 
944.5 947.3 948.2 951.0 954.6 963.8 974.9 989.6 1009.8 1039.2 1076.8 1126.5 1197.2 1301.0 1507.8 
1923.1 2470.7 3090.0 3804.8 4492.1 5167.4 5842.7 6473.9 6779.9 6657.7 5981.5 5021.3 4587.6 3903.1 2964.1 
2136.2 1358.0 580.7 182.8 86.4 56.0 24.8 0.0 
944.5 927.1 907.8 890.3 873.8 857.2 844.4 830.6 817.7 809.5 804.0 808.6 827.8 868.3 958.3 1208.2 1608.8 2111.4 
2692.1 3291.2 3904.9 4539.8 5161.0 5513.8 5351.1 4589.5 3581.5 3143.2 2543.3 1727.4 1109.0 600.0 233.4 100.2 
57.9 29.4 11.9 0.0 
944.5 892.2 831.5 777.3 726.8 683.6 643.2 606.4 574.3 547.6 524.6 503.5 486.1 475.9 469.5 469.5 545.8 724.0 1030.0 
1449.9 1966.3 2509.3 3017.4 3236.0 2904.4 2139.9 1284.5 1018.0 657.9 296.8 149.8 94.6 68.9 49.6 34.0 18.4 7.4 0.0 
944.5 851.7 762.6 690.9 634.0 592.6 566.0 546.7 531.1 516.4 497.1 477.8 455.7 438.3 422.7 405.2 389.6 379.5 388.7 
425.4 506.3 594.5 625.7 566.0 405.2 269.2 194.8 177.3 155.3 123.1 96.5 74.4 57.9 44.1 33.1 17.5 7.4 0.0 
944.5 815.9 708.4 634.0 591.7 568.7 554.0 541.2 524.6 508.1 487.9 464.9 438.3 415.3 391.4 370.3 350.1 329.9 310.6 
292.2 271.0 249.9 226.9 202.1 179.2 154.4 131.4 123.1 111.2 95.6 80.9 68.9 57.9 46.9 34.0 19.3 7.4 0.0 
944.5 791.1 678.1 608.3 578.9 566.9 554.0 539.3 522.8 504.4 484.2 458.5 428.2 397.8 368.4 340.9 314.2 289.4 263.7 
239.8 217.8 197.5 179.2 162.6 145.2 127.7 113.9 108.4 102.0 92.8 81.8 69.8 58.8 48.7 38.6 23.0 8.3 0.0 
944.5 765.4 655.1 597.2 579.8 568.7 555.0 539.3 522.8 503.5 482.4 456.6 423.6 385.9 352.8 317.9 284.8 257.3 231.5 
207.7 189.3 172.7 157.1 142.4 127.7 113.9 104.7 101.1 95.6 85.4 70.7 58.8 49.6 41.3 32.2 22.1 7.4 0.0 
944.5 747.0 638.6 594.5 584.4 573.3 559.6 543.9 525.6 506.3 484.2 459.4 427.2 391.4 351.0 313.3 278.4 249.0 221.4 
201.2 180.1 162.6 145.2 129.6 115.8 104.7 95.6 92.8 87.3 75.3 65.2 53.3 44.1 38.6 28.5 15.6 5.5 0.0 
944.5 737.8 631.2 595.4 586.2 576.1 563.2 546.7 530.2 509.9 488.8 466.8 438.3 405.2 370.3 331.7 290.3 258.2 228.8 
202.1 179.2 158.0 139.7 124.0 111.2 100.2 91.0 86.4 80.9 70.7 58.8 48.7 41.3 34.0 24.8 11.0 4.6 0.0 
944.5 734.1 625.7 596.3 588.0 577.9 566.0 550.4 532.9 514.5 494.3 474.1 450.2 421.7 389.6 355.6 316.1 275.6 236.1 
203.1 176.4 155.3 136.0 121.3 108.4 98.3 87.3 82.7 75.3 66.2 54.2 45.0 37.7 26.6 11.0 3.7 1.8 0.0 
944.5 733.2 626.6 594.5 587.1 578.9 566.0 549.4 531.1 515.5 494.3 474.1 452.1 423.6 396.0 360.2 321.6 280.2 238.0 
202.1 175.5 157.1 136.9 121.3 108.4 98.3 87.3 82.7 75.3 65.2 54.2 45.9 37.7 27.6 8.3 3.7 1.8 0.0 
